??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BCC S414-S425-S425-U2043-010
HELP_VARIABLE
Company
Balluff
Description
Splitter
Bill of material
BALLUFF BCC S414-S425-S425-U2043-010
VERF
Availability
Available
BC
Order code
BCC0EWH
TC
Artikelbezeichnung
BCC S414-S425-S425-U2043-010
PX
Product view
55142_01
TECH
Tech. Details
Tech. Detail
ICON
WEBINC
Product family
Y-Splitters
W
Gewicht
0.106 Kg
TRAFFIC
Customs number
85444290
DESCRIPT
Description
Special characteristics = Washdown, Connection 1 = M12x1-Male, straight, 4-pin, A-coded, Connection 2 = M12x1-Female, angled, 5-pin, A-coded, Connection 3 = M12x1-Female, angled, 5-pin, A-coded, Operating voltage Ub = 250 VDC / 250 VAC, Cable = PVC gray, 1 m, drag chain compatible, Rated current (40 °C) = 4.0 A, Cable temperature, fixed routing = -40...105 °C, Cable temperature, flexible routing = -5...105 °C, IP rating = IP69K/IP69K/IP69K, Approval/Conformity = CE, Ecolab, WEEE
CAE
EPlan
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.